Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
236-724
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
7.50 mm
No. of poles
1
Height
13.00 mm
Width
7.50 mm
Depth
14.00 mm
Number of connection points
1
Number of potentials
1
Color
blau
Dimensions
1,1 + 0,1 mm
Weight
1.060 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian

Location of catalog vendor
Select a country to see the local offices